IESNA:LM-63-2002
[TEST]P1445000
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (4000K-144W-T5)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (144W)
[MORE]OPTICS - TYPE 5
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]22939
TILT=NONE
1 28062 1 181 25 1 2 0.29 0.35 0
1 1 141.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2915.8 2917.2 2921.8 2929.5 2940.3 2952.8 2966.8 2982.3 3000.3 3019.9
3041.3 3064.8 3088.9 3112.1 3137.8 3163.1 3190.6 3220.2 3251 3282.6
3316.9 3351.9 3388.9 3428.1 3469.3 3512.3 3557.1 3603.2 3651.4 3700.6
3750.7 3801.8 3852.5 3903.1 3954 4007.9 4061 4114.3 4168.3 4221.3
4273.8 4325.4 4379.3 4431.6 4482.8 4534.1 4585.6 4638.9 4693 4749
4806.1 4864.6 4924.8 4985 5045.4 5103.1 5157.5 5209 5257.2 5300.7
5339.8 5371.7 5396.7 5418.7 5438.2 5457.3 5468.4 5468.4 5418 5256.5
4916.1 4377.9 3816.9 3222.4 2535.1 1678.6 867.9 628.1 401.4 174.8
145.2 124.2 105.8 88.7 73.3 57.9 42.5 28.7 16.5 6.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2916.6 2920.6 2927.6 2938 2949.8 2963.2 2978.7 2996.3 3016.3
3037.8 3060.7 3083.5 3107 3132 3157.7 3186.5 3216.3 3245.6 3276.8
3310.1 3345 3381.4 3420.2 3460.3 3501.8 3544.6 3588.2 3632.5 3677.2
3722 3767.9 3813.9 3861.2 3908.2 3954.8 4003 4051.7 4102.2 4152.8
4205.6 4259.3 4314.3 4371.6 4430.5 4489.2 4551.2 4616.9 4681.7 4749.9
4816.2 4885 4955.2 5024.1 5092.8 5155.6 5218.1 5276.6 5331.9 5383.4
5429.9 5472 5507.1 5538.9 5564.7 5586.6 5607.4 5622 5619 5576.5
5453.8 5177 4724.5 4134.7 3491.4 2790.4 1958.3 1053.5 757.3 471.6
185.8 153.1 129.3 107.9 88.5 72.4 56.4 40.3 26.1 11.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2917.2 2920.4 2926.4 2935.8 2947.4 2961.6 2977.6 2994.5 3013.7
3035.5 3059.8 3084.2 3110.2 3136.2 3163 3190.9 3221.4 3252.2 3284.4
3317 3349.9 3384.8 3420.8 3458.2 3497.2 3538 3578.8 3620.9 3664.7
3709.5 3756 3802.3 3851 3898.8 3947.9 3998.2 4049.3 4100.7 4151.6
4202.4 4255 4308.9 4363.5 4418.6 4475.3 4534 4594.9 4656.4 4721.3
4786.3 4853.2 4923.6 4995.4 5068.2 5142.7 5218.9 5295.1 5372.8 5452.4
5530.5 5606.1 5680.2 5752.6 5818.6 5882.6 5939.4 5988 6029.4 6056.3
6066.5 6052.3 6004.2 5886.8 5629.1 5157.3 4520.6 3830.9 2994.2 1942.4
991 716.7 453.5 190.3 149.1 113.8 85.4 62.2 39 15.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2916.6 2919.7 2924.6 2933.9 2944.2 2957.9 2973.6 2991.2 3010.4
3032 3056.5 3082.3 3110.4 3138.7 3168.6 3198.1 3229 3259.8 3291.9
3324.5 3358.2 3392.3 3428.7 3466 3505.7 3545.8 3587.7 3630.2 3674.8
3719.9 3766.5 3813.7 3860.1 3907.7 3955.9 4005.1 4055.5 4105.6 4156.4
4208.1 4259.6 4313.4 4368 4423.3 4478 4535 4594.7 4655.5 4718.3
4781.4 4846 4915.1 4983.2 5056.2 5128.1 5203.9 5283.3 5363.9 5445.5
5530.5 5614.9 5701.9 5789.5 5876.2 5961.5 6043.3 6119.1 6185.9 6235.9
6267.7 6280.9 6262.2 6196.9 6057.4 5809.5 5411.1 4828.2 3973 3027.6
1971.5 997.7 717.4 456.2 194.9 160.8 129.3 95 76.1 57.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2916.7 2918.5 2923.9 2932 2941.4 2953.5 2969.2 2986.4 3006.2
3028.3 3051.7 3077 3103.7 3132.2 3161.6 3192.5 3225 3257 3290.5
3324.7 3360 3397.8 3435.9 3474.8 3515.9 3556.9 3597.7 3639.5 3681.3
3724.2 3767.2 3810.7 3856.8 3902.5 3949.2 3997.7 4046.4 4094.9 4143.6
4193.1 4244.3 4295.8 4349.2 4402.6 4457 4513.9 4572.7 4631.3 4691.8
4752 4815.9 4880.9 4945.5 5011.3 5076.4 5143.5 5209.7 5275.2 5341.1
5404.3 5466.9 5527.3 5589.3 5647.4 5703 5751.1 5790.9 5818.5 5834.6
5840.8 5801.3 5700 5526.8 5284.4 4966.1 4589.5 4126.9 3483.8 2584.8
1565.1 768.8 566.8 371 175.2 133.1 97.7 71.8 46.2 20.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2916.4 2917.4 2922.4 2930 2939.7 2950.8 2965.1 2981.9 3000.7
3021.9 3045.5 3070.5 3097.4 3124.7 3152.6 3182.6 3213.3 3245.1 3278.3
3313.5 3349 3386.3 3425.5 3465.2 3506.7 3547.6 3589.4 3632.4 3675.7
3720.4 3763.9 3810.6 3855.8 3900.1 3944.5 3990.8 4035.4 4082.1 4130.5
4179.4 4230 4281.5 4335.1 4390.3 4447.8 4507.2 4568.6 4630.9 4693.8
4757.4 4819.8 4881.5 4941.1 4999.2 5053.7 5105.1 5152.7 5195 5230.2
5260 5286.7 5305.8 5315.8 5317.9 5316.9 5306.3 5287.1 5255.8 5169.7
4991.5 4714.8 4361.4 3981.9 3636.8 3252.8 2676.1 1801 933.5 674.9
423.2 171.5 146 123.6 102.8 84.1 67.5 51 34.5 18.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2914.3 2915.7 2920.5 2927.9 2937 2948.1 2961.8 2979.6 2997.4
3019 3041.6 3065.8 3090.8 3117.1 3145.2 3175.3 3205.5 3237.4 3270.5
3305.7 3341.1 3379.4 3418.4 3459.6 3502.9 3546.9 3591.5 3637.9 3686.6
3736.4 3786.8 3836.2 3887.2 3936.9 3988.2 4039 4089.5 4141.9 4194.8
4247.5 4300 4350.5 4399.6 4446.8 4492.9 4539.6 4587.9 4633.3 4678.3
4723.6 4770.9 4819.5 4865.8 4911.7 4956.8 5000.1 5038.8 5071.8 5102.7
5126.9 5145.7 5156.4 5156.9 5148.7 5134.3 5112.8 5077.6 4969.3 4742
4410.1 3999.3 3624.5 3335.5 2972.5 2271.3 1570 869.8 374.5 295
215.5 137.6 117.5 99.5 82.4 66.4 51.4 36.6 25.6 14.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2914.5 2915.7 2920.2 2927.7 2938 2949 2963.2 2981.2 2999.8
3021.5 3045.7 3071.1 3097.4 3125.3 3153 3182.9 3213.6 3246.2 3280.6
3316.8 3354 3392.8 3433.6 3475.3 3518.7 3562.5 3606.9 3650.8 3695.6
3741.3 3786.6 3833.5 3878.9 3924.2 3969.1 4015.2 4062 4107.9 4155.4
4204.2 4255.4 4307 4360.8 4415.9 4471.9 4530.3 4588.9 4649.9 4710
4770 4828.8 4889.6 4949.1 5006.1 5057.8 5109.7 5156.4 5198 5236.5
5269.2 5297.5 5318.3 5334.4 5344.1 5345.9 5338.2 5321.4 5286.9 5200.8
5026.2 4752 4392.3 4004.2 3647.2 3270.2 2719.9 1969.7 1219.5 474.6
366.6 258.5 150.5 127 105.3 85.7 68 51.5 36.6 25.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2914.5 2916.1 2920.7 2928.5 2939.9 2951.9 2965.9 2984.4 3005.6
3028.6 3053.5 3080.2 3109.3 3137.9 3168.7 3200.5 3234.4 3267.9 3302.5
3338.2 3374.3 3412.8 3451.6 3492.2 3532.2 3573.5 3615.4 3658.9 3702.3
3746.7 3791.5 3837.4 3884.2 3931.2 3978.8 4028.7 4078.2 4126.5 4176.6
4227.1 4276.9 4328.5 4380.5 4432.5 4485.7 4539.6 4596.8 4655.9 4715.7
4775 4836.6 4899.9 4963.2 5028.8 5094.9 5160.9 5226.2 5291.7 5355.7
5416.8 5480.1 5538.7 5597.6 5656.3 5710.6 5759.3 5799.3 5831.1 5846.7
5844.1 5797.3 5674.7 5469.6 5202 4861.6 4486.3 4039.4 3420 2551.2
1682.4 821.8 365.9 287.5 209.2 131.5 94.4 68.1 47.1 32.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2915.6 2917.6 2922.5 2930.9 2942.7 2956.8 2973.3 2991.1 3012.6
3037 3064.1 3092.1 3121.5 3153.1 3185.4 3218.7 3250.9 3284.3 3318.5
3352.5 3385.4 3421.6 3458 3495.9 3535.3 3575.3 3617.2 3660.4 3705.3
3750.6 3797.2 3844.6 3891.9 3938.5 3987.1 4036.4 4086.5 4136.6 4186.3
4238.2 4290.1 4344.1 4398.8 4452.6 4508.2 4564.9 4624 4682.1 4742.4
4806.1 4870.4 4938.3 5004.6 5072.7 5146 5219.7 5295.1 5373.1 5452.5
5532.9 5612 5690.1 5762.2 5832 5903.4 5974.9 6041 6093.4 6134.9
6158.7 6154.8 6091.3 5953.8 5744.6 5465.6 5053.7 4472.2 3698.3 2798.7
1893.3 997.3 403.3 314.8 226.3 138.1 108.2 76.9 47.9 33.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2916.1 2919.2 2924.9 2933.9 2945.8 2960.9 2978.8 2998.9 3020.5
3043.9 3070.1 3099 3129.9 3161 3192.2 3225.4 3258.4 3290.3 3322.3
3354.4 3387.9 3423.2 3460.5 3499 3537 3576 3616.3 3657.1 3699.7
3742.6 3787.8 3833 3879.6 3926.5 3975.8 4026.3 4077.8 4128.9 4179.1
4231.4 4281.4 4336.2 4390.4 4445.9 4503.1 4561 4622.3 4684.5 4745.6
4809.5 4877 4943.7 5012 5080.4 5152.3 5226 5297.7 5366.4 5432.6
5496.4 5560.6 5622.1 5679.7 5733.9 5781.3 5825.5 5861.1 5838.3 5784.9
5756.2 5676.6 5543.2 5375.3 5098.3 4685.5 4122.2 3423.9 2587 1750.1
916.2 420.9 321.1 221.3 122.3 88.5 59.3 36.9 26.1 15.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2916.7 2920.3 2926.4 2936.6 2949 2964.9 2983.7 3003.9 3026
3050.4 3077.4 3105.5 3134.2 3164.6 3195 3226.4 3257.8 3290.3 3323.1
3356.6 3392 3428.8 3465.4 3505 3544 3585.4 3626.7 3668.7 3712.2
3757.1 3803.2 3849.3 3896.8 3944.1 3990.5 4038.4 4085.4 4134.8 4185.3
4238.2 4293.2 4347.4 4403.7 4461.8 4521 4582.5 4647.1 4712.5 4778.3
4847.4 4920 4989.2 5051.4 5105.4 5154.4 5204.4 5251.8 5296.3 5330.6
5358.7 5385.9 5411.7 5435.1 5456 5453 5385.7 5342.7 5316.8 5212.3
5016.1 4716.6 4258.7 3698.9 3119 2373.9 1629 890.4 375.7 292.9
210 127.4 104 82.9 64 46.6 33 19.4 5.9 4.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2917.3 2921.9 2929 2939.5 2952.9 2968.9 2987.3 3008.3 3030.9
3056.3 3083.9 3112.1 3140.8 3170.6 3200.5 3231.8 3263.2 3295.6 3330.2
3364.8 3400.5 3437.9 3476.3 3517.2 3558.3 3602.9 3647.1 3695.7 3744.1
3795.2 3846.6 3898.6 3951.4 4004 4059.1 4114.3 4169.3 4223.8 4278.9
4330.4 4382.3 4432.9 4482.7 4532.7 4583.6 4633.2 4681.8 4732.8 4787.5
4841.3 4896.8 4949.3 4993 5025.2 5058.5 5096.1 5135.4 5163 5182.3
5206.1 5229.8 5249 5264.7 5267.9 5218.3 5174.7 5147.7 5060.1 4830.8
4429.9 3853.6 3331.5 2797.7 2096.9 1396.2 706.3 518 329.6 145.8
120.2 100.1 82.2 65.2 50.4 36 24.8 13.7 2.7 2.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2917.9 2922.4 2930.7 2941.6 2955.2 2972.4 2991.7 3013.1 3036.7
3063 3091.6 3121.6 3151.5 3183.1 3215.2 3247.4 3280.4 3314.2 3347.7
3383.2 3419.8 3458 3498.5 3539.6 3581.5 3624.9 3668.3 3712.8 3758.6
3805.2 3852.3 3899.8 3947.3 3994.2 4043.2 4092.7 4142.8 4194.3 4246.1
4300.4 4355.3 4412.7 4470.3 4529.5 4589.6 4652.3 4715.9 4781.6 4849.2
4917.8 4986.3 5053.1 5115.1 5171.3 5219.9 5267.4 5314.1 5359.2 5392.6
5420.5 5447.6 5472.6 5496.1 5515.9 5508.4 5434.4 5388.3 5348.8 5233.4
5042.8 4741.8 4276.2 3709 3130.9 2388.7 1646.6 910.9 393.9 305.5
217.2 130.1 106.2 85 65.3 47.6 33.5 19.4 5.3 3.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2918.8 2924.1 2932.2 2943.4 2958.1 2975.4 2995.1 3017.4 3042.4
3069.9 3100.1 3131.8 3165.9 3199.7 3234.8 3269.7 3304.9 3339.6 3375
3412.9 3450.2 3489.6 3530.8 3572.6 3614.6 3658.8 3702.7 3748 3794.8
3841 3887.4 3934.2 3983.3 4033.1 4084 4135.2 4186.7 4239.1 4292.6
4347.1 4402 4456.2 4511.3 4568.4 4627.8 4686.1 4745 4806.1 4867.4
4932 4996.8 5061.7 5129.2 5197.7 5266.7 5339 5409.4 5481.6 5549.8
5613.8 5679.1 5741 5797.9 5850 5896 5932 5952.3 5911.7 5843.2
5798.1 5699.5 5557.2 5362.6 5063.2 4610.5 4007.5 3308.1 2476.8 1645.5
820.5 368.8 285.8 202.7 120.3 85.7 56.6 40.8 25 9.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2919.2 2925 2933.8 2945.2 2959.5 2976.8 2996.4 3019.5 3045.6
3073.7 3104.4 3137 3172.2 3208.4 3246.1 3284.4 3323.1 3361.2 3400.5
3438.8 3478.1 3519.8 3561.4 3604.9 3649 3693.9 3738.4 3786.4 3833.1
3881.1 3926.8 3975.4 4023.9 4074 4124.1 4173.7 4224.1 4275.8 4328.9
4381.7 4436.6 4490.8 4547.5 4604.8 4663.9 4723.6 4784 4845.2 4908.5
4971.6 5036.8 5103.1 5171.2 5240.3 5310.9 5382.7 5454.6 5527.7 5604.1
5679.3 5755.1 5824.4 5887.3 5946.6 6004.5 6059.6 6102.6 6136.3 6158.5
6161.6 6131.9 6038.1 5867.4 5622.8 5296.3 4815.3 4160.1 3306.9 2414.2
1521.4 643.2 277.1 228.9 180.7 132.5 103.2 72.4 49.4 26.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2919.7 2925.3 2934.4 2946.1 2960.4 2976.8 2997.3 3021.2 3046.3
3073.7 3103.7 3135.6 3170.3 3205.8 3243 3283 3321.7 3362.1 3402.2
3443.7 3486.4 3529.6 3574.7 3619.1 3663.9 3709 3753.6 3800.6 3846.8
3893.6 3940.6 3989.5 4038.8 4087.7 4137.4 4185.8 4235 4285.8 4336.2
4388.6 4440.4 4494.2 4550.8 4607.2 4664.7 4722 4779.5 4838.6 4898.1
4958.6 5018.1 5077.9 5137.6 5199.3 5258.7 5316.6 5375 5432.6 5487.2
5540.2 5593.4 5648 5697.2 5744.7 5785.9 5818.8 5846.3 5864.2 5858.7
5819.9 5722.9 5542.3 5269.9 4937.5 4534.1 4094.2 3563.4 2822.7 2050.1
1277.5 506.7 267.8 217.5 167.1 116.8 83.9 60.6 41.7 22.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2920.1 2925.7 2935.4 2947 2960.7 2977 2998.2 3020.4 3044.4
3070.5 3099.7 3130.8 3162.9 3197.7 3233 3269.9 3308.8 3348.1 3387.7
3429 3472.7 3517.2 3560.7 3606 3653.2 3700 3746.5 3794.4 3842.8
3890.8 3937.6 3986.2 4034.5 4083.3 4131.2 4179.9 4230.4 4280.5 4332.6
4384.7 4436.9 4490.7 4547.3 4604.4 4665 4725.3 4785.4 4844.5 4903.2
4960.6 5017.7 5072.2 5122.8 5169.7 5213.6 5252.8 5287.4 5316.7 5341.5
5364 5381.9 5393.8 5398.8 5401.4 5393.4 5379.4 5351.7 5283.8 5136
4867.5 4500.1 4083.5 3680.3 3297.8 2819 2071.3 1323.5 586.2 271.9
227.1 182.3 137.8 116.2 96.6 78.1 61.2 45.7 31.5 17.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2918.2 2924 2933 2945.2 2958.6 2974.5 2994.9 3016.5 3038.8
3065 3093.8 3123.7 3155.9 3189.2 3223.7 3259.4 3297.1 3334.8 3374
3414.8 3457.2 3500.1 3545.1 3591 3638 3687.2 3736.1 3787.8 3839.3
3890.9 3943.8 3996.2 4048.9 4102.5 4156.1 4210.4 4265 4319.3 4372.8
4424.2 4473.8 4523.2 4573.1 4625 4675 4720.4 4765.7 4812 4859.3
4907.3 4950.6 4994.7 5035.7 5072.2 5107.2 5138.7 5164.9 5190.4 5211.8
5228 5234.5 5236.3 5234.7 5221.6 5198.6 5165.7 5085.8 4896.1 4574.8
4150.8 3727 3373 3029 2559.7 1825.5 1034.9 742.9 461.1 179.3
149.9 128.1 108.9 91.3 75.7 60.3 44.8 30.5 17.9 7.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2917.8 2924.2 2933.1 2944.7 2958.4 2974.6 2994.5 3015.7 3039
3064.6 3093.7 3124.6 3157 3190.9 3226.2 3262.3 3299.4 3338.7 3378.1
3419.3 3460.6 3504.4 3549.7 3594.8 3640.2 3685.4 3731.2 3777.9 3824.8
3871.1 3918.1 3963.5 4010.7 4057.6 4105.9 4154 4203.7 4253.7 4304.1
4355.9 4409.1 4464.8 4522.3 4581.3 4641.5 4704.6 4764.9 4826 4885.9
4945.1 5002.5 5058.4 5108.4 5156 5199.4 5238.7 5271.9 5299.6 5322.5
5341.9 5360.5 5371.3 5373.9 5370.7 5358.7 5340 5307.3 5229.8 5063.6
4783.2 4399.9 3981.8 3584.1 3196.9 2696 1951.8 1091.3 790.8 490.6
190.3 156.5 132.8 111.8 92.3 75.8 59.4 42.9 28.7 13
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2917.4 2923.4 2932.4 2944.1 2957.7 2974.1 2993.3 3014.6 3038.6
3065.2 3094.3 3124.5 3157 3191.9 3228.2 3264.4 3301.7 3340.1 3378.6
3418.6 3459.4 3500.7 3542.4 3584.5 3628.1 3671.3 3714.8 3759.8 3806.2
3851.6 3897.4 3943 3991.6 4039.9 4090.3 4140.6 4192 4243.8 4296.6
4350.5 4404.8 4460.3 4515.3 4570.8 4628.3 4686.8 4745.9 4805.2 4865.4
4927.9 4990.3 5052.4 5112.9 5177.1 5238.5 5299.1 5357.5 5416 5472
5528 5582 5633.7 5681.6 5725.5 5762.6 5794 5816.9 5830 5821.6
5784.8 5684.2 5517.2 5262.2 4933.6 4528.7 4063.3 3502.6 2750.1 1823.2
1000.8 723.3 462.5 201.7 155.9 116.8 85.3 61.7 38.3 14.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2917.9 2923.6 2932.9 2943.7 2957.2 2973.6 2992.8 3013 3037
3062 3090.1 3119.6 3151.1 3183.9 3217.5 3251.7 3287.3 3323.3 3358.3
3395.1 3431.5 3470.9 3511.3 3550.8 3591.7 3635.1 3678 3723.6 3771.2
3819.6 3868 3916.7 3967.4 4018.2 4071.5 4123.8 4176.3 4229.9 4282.6
4336.7 4390.6 4446.9 4501.5 4558.7 4616.1 4675.1 4736.7 4799.3 4862.5
4926.9 4993 5060.6 5128.6 5200.2 5274.5 5351 5424.8 5502.4 5579.4
5657.9 5737.1 5817.4 5896.8 5976.5 6051.5 6122.8 6183.7 6234.5 6269.7
6281 6259.6 6200.9 6080.4 5882.1 5561.5 5100.6 4438.2 3551.8 2550.4
1544.1 727.4 469.9 227.8 183.9 152.5 122.2 86.1 69.1 52.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2918 2923.3 2931.9 2943.4 2956.4 2971.8 2988.8 3008.3 3030.7
3054.9 3081 3109 3138.7 3168 3197.6 3229.1 3260.6 3293.7 3327.7
3360.8 3396.2 3433.2 3471.9 3511.5 3551.3 3594.3 3638.6 3683 3730.1
3778.4 3826.6 3875.1 3924.2 3973.5 4024.6 4077.9 4129.4 4183.1 4235.5
4290.8 4345.4 4401.7 4458.5 4515.7 4574.2 4634.1 4695.2 4758.5 4823.4
4890.2 4958.5 5028.8 5101.8 5173.1 5247.9 5324.7 5400 5478.2 5553.9
5629.6 5705.3 5779.2 5850.2 5921.1 5986.3 6047.1 6096.4 6134.1 6152.4
6151.9 6123.4 6052 5902.1 5605.5 5115.7 4486.2 3760.7 2862 1808.8
930.1 667.4 427 186.6 147.5 111.7 83.9 60.4 37 13.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2917.2 2922.8 2931.1 2942 2954.7 2970 2986.4 3004.2 3025
3047.9 3072.6 3098 3123.8 3150.4 3177.6 3206.5 3237.3 3268.7 3300.8
3333.2 3368.5 3405.1 3443.2 3482.5 3524.1 3566.6 3610.4 3654.4 3699.7
3745.4 3793.6 3841.5 3890.2 3937.3 3985.6 4033.6 4084.2 4135.6 4187.1
4241.2 4296.1 4353.7 4412.3 4470.5 4533.5 4595.8 4661.7 4728.9 4799
4869 4941.1 5011.9 5083 5152.8 5222 5286.3 5345.6 5400 5450.5
5496.3 5535.3 5570.4 5599.9 5628.1 5653.4 5677.5 5693 5691.1 5651.7
5536.6 5284.2 4833 4235.5 3563.1 2858.9 2048.5 1135.6 818.9 504.2
189.5 159.4 134.7 112 91.9 75 58.2 41.3 26.2 10.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2915.8 2917.2 2921.8 2929.5 2940.3 2952.8 2966.8 2982.3 3000.3 3019.9
3041.3 3064.8 3088.9 3112.1 3137.8 3163.1 3190.6 3220.2 3251 3282.6
3316.9 3351.9 3388.9 3428.1 3469.3 3512.3 3557.1 3603.2 3651.4 3700.6
3750.7 3801.8 3852.5 3903.1 3954 4007.9 4061 4114.3 4168.3 4221.3
4273.8 4325.4 4379.3 4431.6 4482.8 4534.1 4585.6 4638.9 4693 4749
4806.1 4864.6 4924.8 4985 5045.4 5103.1 5157.5 5209 5257.2 5300.7
5339.8 5371.7 5396.7 5418.7 5438.2 5457.3 5468.4 5468.4 5418 5256.5
4916.1 4377.9 3816.9 3222.4 2535.1 1678.6 867.9 628.1 401.4 174.8
145.2 124.2 105.8 88.7 73.3 57.9 42.5 28.7 16.5 6.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
